SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
Sr. No | RX/TX
Descriptor Location |
Source | Data Size
(packet no x packet size (in bytes)) |
Throughput
(Mbps) |
Utilization/Efficiency
(% to 2Gbps) |
---|---|---|---|---|---|
1 | DDR | DDR | 9000 x 1512 | 936.9456 | 93.69456 |
2 | OCMC | DDR | 9000 x 1512 | 937.0865 | 93.70865 |
3 | DDR | DDR | 1000 x 1512 | 938.2352 | 93.82352 |
4 | OCMC | DDR | 1000 x 1512 | 938.2467 | 93.82467 |
5 | DDR | DDR | 125 x 1512 | 938.3187 | 93.83187 |
OCMC | 125 x 1512 | 938.4111 | 93.84111 | ||
6 | DDR | DDR | 125 x 1512 | 938.3187 | 93.83187 |
OCMC | 125 x 1512 | 938.4111 | 93.84111 | ||
7 | CPPI BUFFER | DDR | 125 x 1512 | 938.4111 | 93.84111 |
OCMC | 125 x 1512 | 938.5034 | 93.85034 |