SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
Sr. No | RX/TX
Descriptor Location |
Source | Destination | Data Size
(packet no x packet size (in bytes)) |
Throughput
(Mbps) |
Utilization/Efficiency
(% to 2Gbps) |
---|---|---|---|---|---|---|
1 | DDR | DDR | DDR | 9000 x 1512 | 1833.916 | 91.6958 |
2 | OCMC | DDR | DDR | 9000 x 1512 | 1853.943 | 92.69715 |
3 | DDR | DDR | DDR | 125 x 1512 | 1791.954 | 89.5977 |
4 | OCMC | DDR | DDR | 125 x 1512 | 1801.491 | 90.07455 |
7 | CPPI BUFFER | DDR | DDR | 125 x 1512 | 1817.703 | 90.88515 |