SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
eMMC sequential WRITE throughput from the data sheet is 15 MB/s in 192-MHz 8-bit mode, whereas, you can see approximately 40 MB/s, which means that more than nominal throughput (mentioned in the data sheet) was achieved.
eMMC sequential READ throughput from the data sheet is 160 MB/s in 192-MHz 8-bit mode, whereas, you can see approximately162 MB/s, which means that more than nominal throughput (mentioned in the data sheet) was achieved.
From the results, the READ and WRITE throughputs are matching to the expectations.