SPRAC21A June 2016 – June 2019 OMAP-L132 , OMAP-L138 , TDA2E , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX , TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
The sections that follow report the system bandwidth for the various system initiators based on the subsystem operating frequencies in Table 4, unless mentioned otherwise.
IP/Core/Memory | TDA2xx and TDA2ex Si Frequency (MHz) | Bus Width (bits) |
---|---|---|
Cortex-A15 | 1000 | 128 |
EDMA TPTC+TPTC | 266 | 128 |
L3 | 266 | 128 |
OCMC RAM | 266 | 128 |
EMIF | 266 | 128 |
DDR | 532 | 32 |
DSP SS | 600 | 128 |
IVAHD SL2 | 388.33 | 128 |
ICSS RAM | 200 | 32 |
M4 - L2 RAM | 212.8 | 128 |
EVE | 535 | 128 |
Timer | 20 | - |