SPRACC0A November 2017 – November 2020 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1
Table 7-1 provides more information about each memory type.
Memory Type | ECC-Capable | Parity | Security | Hibernate Retention | Access Protection |
---|---|---|---|---|---|
M0, M1 | Yes | – | – | Yes | – |
D0, D1 | Yes | – | Yes | – | Yes |
LSx | – | Yes | Yes | – | Yes |
GSx | – | Yes | – | – | Yes |
CPU/CLA MSGRAM | – | Yes | Yes | – | Yes |
CPU1/CPU2 MSGRAM | – | Yes | – | – | Yes |
Boot ROM | – | – | – | N/A | – |
Secure ROM | – | – | Yes | N/A | – |
Flash | Yes | – | Yes | N/A | N/A |
User-configurable DCSM OTP | Yes | – | Yes | N/A | N/A |