SPRACF4C June 2018 – January 2023 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6843 , AWR6843AOP , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP
A set of buffers are used to distribute the high frequency RF clock to the Rx and Tx sections. In TI’s first generation MMICs (xWR1243, xWR1642, xWR1443, xWR6843, xWR6443, and xWR1843), there is a fixed look up table (LUT) based on the temperature that controls the bias setting of the buffers. In second generation MMICs (xWR2243 and AWR294x), the buffer output signal swing is maintained and optimized using a combination of closed loop calibration using mmWave power detectors (for mitigating process variation) and temperature-based look up tables.