SPRACJ6A October 2018 – December 2022 AM6526 , AM6528 , AM6546 , AM6548
The processor includes twelve dual-voltage I/O domains ( VDDSHV[0:8] and VDDSHV[0:2]_WKUP), where each domain provides power to a fixed set of I/Os. Each I/O power domain can be configured for 3.3 V or 1.8 V, which determines a common operating voltage for the entire set of I/Os powered by the respective I/O power domain.
Each of these supplies has a corresponding I/O bias supply (VDDS[0:8] and VDDS[0:2]_WKUP). If any of the VDDSHV[0:8] or VDDSHV[0:2]_WKUP are configured for 3.3-V operation, the corresponding VDDS[0:8] or VDDSHV[0:2]_WKUP should be sourced from the internal I/O Bias LDO (CAP_VDDA_1P8_IOLDO[0:1] and CAP_VDDA_1P8_IOLDO_WKUP). When any of the VDDSHV[0:8] or VDDSHV[0:2]_WKUP are configured for 1.8-V operation, both VDDS[0:8] and VDDSHV[0:8] or VDDS[0:2]_WKUP and VDDSHV[0:2]_WKUP should be supplied from the same source.
For more information, see the External Capacitors section in the Applications, Implementation, and Layout chapter of the device-specific data sheet.