SPRACL9 May   2019 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM5K2E02 , AM5K2E04 , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678

 

  1.   KeyStone Multicore Device Family Schematic Checklist
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Design Guide
    4. 3 Device Comparison
      1. 3.1 KeyStone II Devices
      2. 3.2 KeyStone I Devices
    5. 4 Power Management Solutions
    6. 5 Recommendations Specific to all KeyStone Devices
      1. 5.1 EVM vs Data Sheet
      2. 5.2 Critical Connections
        1. 5.2.1 Power
        2. 5.2.2 Clocking
        3. 5.2.3 LJCB Differential Clock Inputs
        4. 5.2.4 Clock Termination
        5. 5.2.5 Unused Clock Inputs
        6. 5.2.6 Reset
        7. 5.2.7 GPIO/Boot Configuration
        8. 5.2.8 JTAG and EMU
    7. 6 Peripherals
      1. 6.1 DDR3 Interface
        1. 6.1.1  EMIF16
        2. 6.1.2  SerDes
        3. 6.1.3  HyperLink
        4. 6.1.4  PCIe
        5. 6.1.5  SRIO
        6. 6.1.6  SGMII
        7. 6.1.7  MDIO
        8. 6.1.8  TSIP
        9. 6.1.9  I2C
        10. 6.1.10 SPI
        11. 6.1.11 UART
        12. 6.1.12 I/O Buffers and Termination
    8. 7 Recommendations Specific to KeyStone II Devices
      1. 7.1 Peripherals
        1. 7.1.1 USB
    9. 8 General Recommendations
      1. 8.1 Before You Begin
        1. 8.1.1 Documentation
        2. 8.1.2 Pinout
    10. 9 References

EMIF16

  • Check that chip selects go to the proper memory for a correct memory map.
  • Generally, series resistors can be used on the EMIF16 signals to reduce overshoot and undershoot. Acceptable values are 10 Ω, 22 Ω, or 33 Ω.
  • The WAIT signals may have internal pull-down resistors. Be sure they are pulled-up sufficiently, if used.
  • For address lines connection, see the KeyStone architecture external memory interface (EMIF16) user's guide
  • Series termination resistors are recommended on all edge-latching signals like WE and CS.
  • Series resistors are recommended on the bi-directional pins for long routes or when going off-board.