Series resistors should be implemented on the sideband signal clock outputs.
DC blocking caps on the reference clock input - required for KS1 device family and implementation specific for KS2 device family.
Keystone1 to Kesytone1 HyperLink SerDes data links can be DC coupled. All other HyperLink SerDes data links must be AC coupled.
The HyperLink interface must be operated synchronously. A common clock source must be provided for both link partners.
The P and N connections of a single pair can be swapped to simplify routing. RX pairs can be swapped with other RX pairs to simplify routing. Similarly, TX pairs can be swapped with other TX pairs to simplify routing.
The SerDes pins (HYPLNK0TXNx and HYPLNK0TXPx) can be left unconnected, if unused.
The HYPLNK0REFRES pin can be left unconnected if the hyperlink is not used.
Routing must support 10 GBaud operation.
Differential pairs must be length matched.
DC blocking capacitors are required for data lanes and should be implemented on the RX end.
The HyperLink differential TX and RX buffers contain on-chip termination resistors, so an external termination is not needed.
If the HyperLink interface is not required, the HyperLink regulator power pin must still be connected to the correct supply rail with the appropriate decoupling capacitance applied.