SPRACL9 May   2019 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM5K2E02 , AM5K2E04 , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678

 

  1.   KeyStone Multicore Device Family Schematic Checklist
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Design Guide
    4. 3 Device Comparison
      1. 3.1 KeyStone II Devices
      2. 3.2 KeyStone I Devices
    5. 4 Power Management Solutions
    6. 5 Recommendations Specific to all KeyStone Devices
      1. 5.1 EVM vs Data Sheet
      2. 5.2 Critical Connections
        1. 5.2.1 Power
        2. 5.2.2 Clocking
        3. 5.2.3 LJCB Differential Clock Inputs
        4. 5.2.4 Clock Termination
        5. 5.2.5 Unused Clock Inputs
        6. 5.2.6 Reset
        7. 5.2.7 GPIO/Boot Configuration
        8. 5.2.8 JTAG and EMU
    7. 6 Peripherals
      1. 6.1 DDR3 Interface
        1. 6.1.1  EMIF16
        2. 6.1.2  SerDes
        3. 6.1.3  HyperLink
        4. 6.1.4  PCIe
        5. 6.1.5  SRIO
        6. 6.1.6  SGMII
        7. 6.1.7  MDIO
        8. 6.1.8  TSIP
        9. 6.1.9  I2C
        10. 6.1.10 SPI
        11. 6.1.11 UART
        12. 6.1.12 I/O Buffers and Termination
    8. 7 Recommendations Specific to KeyStone II Devices
      1. 7.1 Peripherals
        1. 7.1.1 USB
    9. 8 General Recommendations
      1. 8.1 Before You Begin
        1. 8.1.1 Documentation
        2. 8.1.2 Pinout
    10. 9 References

JTAG and EMU

  • Clock and signal buffering are required whenever the JTAG interface connects to more than one device. Clock buffering is recommended even for single device implementations. It was verified that series terminations are provided on each clock buffer output and ideally that the clock output tracks are skew matched.
  • EMU pins must not be buffered. EMU[1:0] can be bused to multiple devices. Other EMU pins connected for trace usage must be short and skew matched.
  • For more recommendations on JTAG and EMU, see the Emulation and trace headers technical reference manual.
  • For XDS target connection, see the XDS Target Connection Guide.
  • Adaptive clocking must be implemented correctly for devices that have an RTCK output.
  • If the JTAG and emulation interface is not used, all pins except TRST can be left floating. TRST must be pulled low to ground through a 4.7 kΩ resistor.
  • In the event that the JTAG interface is used and the emulation (or a subset of the emulation pins) interface is not used, the unused emulation pins can be left floating.