SPRACL9 May   2019 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM5K2E02 , AM5K2E04 , TMS320C6652 , TMS320C6654 , TMS320C6655 , TMS320C6657 , TMS320C6670 , TMS320C6671 , TMS320C6672 , TMS320C6674 , TMS320C6678

 

  1.   KeyStone Multicore Device Family Schematic Checklist
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Design Guide
    4. 3 Device Comparison
      1. 3.1 KeyStone II Devices
      2. 3.2 KeyStone I Devices
    5. 4 Power Management Solutions
    6. 5 Recommendations Specific to all KeyStone Devices
      1. 5.1 EVM vs Data Sheet
      2. 5.2 Critical Connections
        1. 5.2.1 Power
        2. 5.2.2 Clocking
        3. 5.2.3 LJCB Differential Clock Inputs
        4. 5.2.4 Clock Termination
        5. 5.2.5 Unused Clock Inputs
        6. 5.2.6 Reset
        7. 5.2.7 GPIO/Boot Configuration
        8. 5.2.8 JTAG and EMU
    7. 6 Peripherals
      1. 6.1 DDR3 Interface
        1. 6.1.1  EMIF16
        2. 6.1.2  SerDes
        3. 6.1.3  HyperLink
        4. 6.1.4  PCIe
        5. 6.1.5  SRIO
        6. 6.1.6  SGMII
        7. 6.1.7  MDIO
        8. 6.1.8  TSIP
        9. 6.1.9  I2C
        10. 6.1.10 SPI
        11. 6.1.11 UART
        12. 6.1.12 I/O Buffers and Termination
    8. 7 Recommendations Specific to KeyStone II Devices
      1. 7.1 Peripherals
        1. 7.1.1 USB
    9. 8 General Recommendations
      1. 8.1 Before You Begin
        1. 8.1.1 Documentation
        2. 8.1.2 Pinout
    10. 9 References

USB

  • The USB reference clock must be AC coupled with 100 Ω termination between them.
  • RESREF connection to ground through a 200 Ω, 1% resistor used for termination tuning and other internal analog references in the PHY.
  • The connection diagram for USB3.0 host/device and USB2.0 host/device are shown in Figure 5 through Figure 8.
  • VPP, VPPTX, VDDUSB, VPH pins should be connected to their respective power groups via recommended filtering circuit as outlined in the device-specific Hardware Design Guide. For the link, see Section 2.
  • The input pin USBVBUS is only 5 V tolerant when the DVDD18 and DVDD33 supplies are valid. It is not 5 V tolerant prior to that time. A power switch in series between the VBUS pin on the USB connector and the USBVBUS pin can be disabled when the DVDD18 and DVDD33 supplies are not valid. The control for this switch should come from circuitry monitoring that these supplies are at valid levels.
spracl9-usb-3-0-host-connection.gifFigure 5. USB3.0 Host Connection
spracl9-usb-3-0-device-connection.gifFigure 6. USB3.0 Device Connection
spracl9-usb-2-0-host-connection.gifFigure 7. USB2.0 Host Connection
spracl9-usb-2-0-device-connection.gifFigure 8. USB2.0 Device Connection