SPRACM8A June   2019  – January 2021 OMAP-L132 , OMAP-L132 , OMAP-L138 , OMAP-L138 , TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748

 

  1.   Trademarks
  2. 1OMAP-L138 Boot Process
    1. 1.1 During Reset
    2. 1.2 After Reset
  3. 2Boot Utilities
    1. 2.1 AISgen
    2. 2.2 Serial Boot and Flash Loading Utility
      1. 2.2.1 Compiling
        1. 2.2.1.1 Under Windows
        2. 2.2.1.2 Under Linux
      2. 2.2.2 Running
        1. 2.2.2.1 Under Windows
        2. 2.2.2.2 Under Linux
      3. 2.2.3 Serial Flasher Options
    3. 2.3 Modifications for Custom Boards
    4. 2.4 Rebuilding and Customization of Boot Utilities
      1. 2.4.1 Download the Flash and Boot Utilities
      2. 2.4.2 Install and Configure the Required Software
        1. 2.4.2.1 Cygwin
        2. 2.4.2.2 Microsoft .NET Framework
      3. 2.4.3 Compiler Tools
        1. 2.4.3.1 Compiler Tools (CODESOURCERY G++ LITE)
        2. 2.4.3.2 C6X Compiler Tools
        3. 2.4.3.3 Newer CCS
      4. 2.4.4 Rebuilding the Serial Flash and Boot Utils Package for a Particular Platform
      5. 2.4.5 Rebuilding the HexAIS Utility for OMAPL13x
  4. 3Boot Examples
    1. 3.1 Booting Binaries
      1. 3.1.1 Description
      2. 3.1.2 Obtaining the Software
      3. 3.1.3 Running
    2. 3.2 Booting DSP Binaries on AM1808/OMAPL138
      1. 3.2.1 Description
      2. 3.2.2 Obtaining the Software
      3. 3.2.3 Running
        1. 3.2.3.1 OMAP-L138 EVM
        2. 3.2.3.2 C6748 EVM
  5. 4Debugging Bootloader
  6. 5OMAP-L138 Boot Benchmarks
    1. 5.1 Host Boot Performance
    2. 5.2 Test Details
      1. 5.2.1 Methodology
      2. 5.2.2 43
      3. 5.2.3 Software
      4. 5.2.4 Hardware
      5. 5.2.5 Discussion
  7. 6OMAP-L138 Bootloader FAQ
  8. 7References
  9.   A Setting c_int00 Using SYS/BIOS
  10.   Revision History

OMAP-L138 Boot Process

This application report describes the boot process of the OMAP-L138 Arm® + DSP SoC. The content here also applies to the AM1808 and C6748 devices, unless otherwise specified.