SPRACM8A June 2019 – January 2021 OMAP-L132 , OMAP-L132 , OMAP-L138 , OMAP-L138 , TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748
This package contains a set of utilities running from the command-line on Windows for flashing the NAND, NOR, and serial peripheral interface (SPI) Flash of the OMAP-L138 EVM via the serial port.
The latest source code and binaries can be downloaded from https://www.ti.com/lit/zip/spracm8.
The Serial Boot and Flash Loading Utility (which offers the same functionality as a previous program called DVFlasher) executable is called sfh_OMAP-L138.exe.
These programs each encapsulate a distinct binary UBL that is transferred via the universal asynchronous receiver/transmitter (UART). This implies that the chip must be operating in the UART boot mode, showing the BOOTME prompt.