SPRACM8A June 2019 – January 2021 OMAP-L132 , OMAP-L132 , OMAP-L138 , OMAP-L138 , TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748
HexAIS utility is a boot image generation command line utility provided in the Serial Flash and Boot Utilities package. The source for the package can be found in the Common directory in the root directory. The source files are distributed under the AIS and UtilLib directories. The host utility has been written in C#. To rebuild the utility, set the environment variables as explained in Section 2.4.2. Change the directory to OMAP-L13x/GNU/AISUtils/HexAIS and run 'make clean' and 'make'.
You need to build this utility before trying to build the SFH and SFT packages.