SPRACN7 September 2019 TMS320C5517 , TMS320C5517
The following materials are required to run this demonstration:
CMB | C5517 EVM | |
---|---|---|
CMB_3.3V | J10_Pin9 | 3.3 V |
CMB_GND | J10_Pin5 | Ground |
CMB | C5517 EVM | |
---|---|---|
CMB_SCL | J14_Pin16 | I2C SCL |
CMB_SDA | J14_Pin20 | I2C SDA |
CMB_BCLK | J27_Pin3 (no jumper) | Bit Clock |
CMB_LRCLK | J27_Pin4 (no jumper) | Frame Clock |
CMB_DATA1 | J30_Pin2 (no jumper) | Data 1 |
J29_Pin1_Pin3 (jumpber on) | ||
J29_Pin2_Pin4 (jumpber on) | ||
J30_Pin1_Pin3 (jumper on) |
CMB | C5517 EVM | |
---|---|---|
I2X_USB_BCLK | J27_Pin1 | Bit Clock |
I2X_USB_LRCLK | J27_Pin2 | Frame Clock |
CMB_DATA2 | J28_Pin2 | Data 2 |
J28_Pin1_Pin (no jumper) | ||
J28_Pin2_Pin4 (no jumper) |
NOTE
In order to make the following build procedure to work, all above mentioned components have to be installed at the same location (ti/c55_lp by default).