SPRACP3C November 2019 – December 2021 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
Table 3-7 Shows key end equipment categories, the allowed frequency band and the applicable FCC clauses based on interpretation of the standard.
Table below shows understanding at the time of writing and may not be up to date. Recommendation is to confirm the specifics of your use case with FCC
End Equipment |
Frequency Band |
FCC clause |
Area scanner for Zone occupancy |
60GHz |
FCC 15.255 - fixed field disturbance sensors |
Automated Doors and Gates |
60GHz |
FCC 15.255 - fixed field disturbance sensors |
Gesture Recognition |
60GHz |
FCC 15.255 - short-range devices for interactive motion sensing |
High accuracy level sensing |
77GHz |
FCC 15.256 – level probing radars |
Long range people detection |
60Ghz |
FCC 15.255 - fixed field disturbance sensors |
People Counting |
60Ghz |
FCC 15.255 - fixed field disturbance sensors |
Robotics |
77GHz |
FCC Part 95 (if robot is used to move people or goods) |
Traffic Monitoring |
60GHz |
FCC 15.255 - fixed field disturbance sensors |
Vital signs |
60GHz |
FCC 15.255 - fixed field disturbance sensors |
Automotive InCabin Sensing |
60GHz |
FCC 15.255 - fixed field disturbance sensors (if car is stopped) |
Automotive Sensing |
77GHz |
FCC Part 95 |