SPRACP3C November 2019 – December 2021 AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR6443 , IWR6843 , IWR6843AOP
The following criteria applies for the test per the standard for EMC emissions and immunity.
Criterion | During Test | After Test |
---|---|---|
A | Operate as intended. No loss of function. No unintentional responses | Operate as intended. No loss of function. No degradation of performance. No loss of stored data or user programmable functions. |
B | May show loss of function. No unintentional responses | Operate as intended. Lost functions shall be self-recoverable. No degradation of performance. No loss of stored data or user programmable functions. |
The following clauses under EN 301 489-1 are applicable to the TI IWR6843 / MMWAVEICBOOST Evaluation Module combo, since the equipment required DC power and is not a telecomunication equipment some of the tests do not apply. Users must determine which test is applicable to their end equipment.
Environmental phenomenon | Verdict | |
---|---|---|
Enclosure of ancillary equipment measured on a standalone basis – Clause 8.2 | Ancillary equipment Class B limits given in EN 55032 | Pass |
Ancillary equipment Radiated disturbance above 1 GHz at a measurement distance of 3 m | Pass | |
Ancillary equipment intended to be used in telecommunication centers only Class A limits given in EN 55032 | Not applicable | |
Ancillary equipment intended to be used in telecommunication centers only Radiated disturbance above 1 GHz at a measurement distance of 3 m | Not applicable | |
DC power input/output ports – Clause 8.3 | Class B limits according to EN 55032 | Pass |
Equipment intended to be used in telecommunication centers only | Not applicable | |
AC mains power input/output ports – Clause 8.4 | Class B limits given in EN 55032 | Not applicable |
Equipment intended to be used in telecommunication centers only Class A limits given in EN 55032 | Not applicable | |
Harmonic current emissions (AC mains input port)– Clause 8.5 | The appropriate requirements of EN 61000-3-2/A1 for harmonic current emission apply for equipment with an input current up to and including 16 A per phase. For equipment with an input current of greater than 16 A per phase EN 61000-3-12 applies. | Not applicable |
Voltage fluctuations and flicker (AC mains input port) – Clause 8.6 | The appropriate requirements of EN 61000-3-3 for voltage fluctuations and flicker apply for equipment with an input current up to and including 16 A per phase. For equipment with an input current of greater than 16 A per phase EN 61000-3-11 [13] applies. | Not applicable |
Telecommunication ports – Clause 8.7 | Class B limits given in EN 55032 | Not applicable |
Equipment intended to be used in telecommunication centers only Class A limits given in EN 55032 | Not applicable |
Environmental phenomenon | Test port | Basic standard | Verdict |
---|---|---|---|
Radio frequency electromagnetic field (80 MHz to 1000 MHz and 1000 MHz to 6000 MHz) – Clause 9.2 | Enclosure | EN 61000-4-3 | Pass |
Electrostatic discharge1 – Clause 9.3 | Enclosure | EN 61000-4-2 | Pass |
Fast transients, Common mode– Clause 9.4 | AC mains power port | EN 61000-4-4 | Not applicable |
Signal ports, telecommunication ports, control ports | Not applicable | ||
DC power ports | Pass | ||
Radio frequency, common mode (0.15 MHz to 80 MHz) – Clause 9.5 | AC mains power port | EN 61000-4-6 | Not applicable |
Signal ports, telecommunication ports, control ports | Not applicable | ||
DC power ports | Pass | ||
Transients and surges – Clause 9.6 | 12 V and 24 V DC supply voltage input ports of mobile radio and ancillary equipment, which are also intended for mobile use in vehicles. | ISO 7637-2 | Not applicable |
Voltage dips and interruptions – Clause 9.7 | AC mains power port | EN 61000-4-11 | Not applicable |
Surges line to line and line to ground – Clause 9.8 | AC mains power port | EN 61000-4-5 | Not applicable |
Telecommunication ports | Not applicable |