SPRACP4A December 2019 – June 2024 AM67 , AM67A , AM68 , AM69 , DRA829J , DRA829V , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VM , TDA4VM-Q1
The Camera Serial Interface (CSI-2®) and Display Serial Interface (DSI®) on the device are compliant with the MIPI® CSI, DSI 1.3 specification. For all connections that are described in the specification (specifically the Interconnect and Lane Configuration and Annex B Interconnect Design Guidelines chapters) see the MIPI specifications.
DSI is a data transmit interface, typically used to interface with a display panel. CSI-2 is a data received interface, typically used to interface with a remote camera. From an implementation perspective, the interfaces are very similar and thus are lumped together in this section.