SPRACP4A December 2019 – June 2024 AM67 , AM67A , AM68 , AM69 , DRA829J , DRA829V , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VM , TDA4VM-Q1
These parameters are recommendations only, intended to get the design close to success prior to simulation. To make sure the PCB design meets all requirements, it is required the design be simulated and those results compared with the simulation results defined in Section 4.
Parameter | MIN | TYP | MAX | Unit |
---|---|---|---|---|
Q/SGMII Operating Speed | 2.5 (1) | GHz | ||
Q/SGMII Signal Trace Length | 5000 (2) | Mils | ||
Q/SGMII Differential Pair Skew | 2 | ps | ||
Q/SGMII Differential Impedance | 85 | 100 | 115 | Ω |
Number of stubs allowed on Q/SGMII traces | 0 | stubs | ||
Number of vias on each Q/SGMII trace | 2 | Vias | ||
Via Stub Length (3) | 20 | Mils | ||
Q/SGMII Differential Pair to any other Trace Spacing | 2×DS (4) |