SPRACP4A December 2019 – June 2024 AM67 , AM67A , AM68 , AM69 , DRA829J , DRA829V , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VM , TDA4VM-Q1
Common REFCLK Rx Architecture is required to be used for the device PCIe interface. Specifically, two modes of Common REFCLK Rx Architecture are supported:
In External REFCLK Mode, provide a high-quality, low-jitter, differential HCSL 100MHz clock source compliant to the PCIe REFCLK AC Specifications on the refclkp and refclkn inputs of the device. Alternatively, an LVDS clock source can be used with the following additional requirements:
In Output REFCLK Mode, the 100MHz clock from the device can be output on the refclkp and refclkn pins of the device and used as the HCSL REFCLK by the link partner. External near-side termination to ground described in Table 3-8 is required on both of the refclk outputs in this mode.
Parameter | MIN | TYP | MAX | Unit |
---|---|---|---|---|
refclkp, refclkn AC coupling capacitor value | 100 | nF | ||
refclkp, refclkn AC coupling capacitor package size | 0402 | 0603 | EIA (1), (2) |
Parameter | MIN | TYP | MAX | Unit |
---|---|---|---|---|
refclkp, refclkn near-side termination to ground value | 47.5 | 50 | 52.5 | Ω |