SPRACQ1 May 2020 TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28379D , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Similar to F2837x, F2838x supports dual-core C28x architecture. However, it also has a new connectivity manager subsystem. The connectivity manager (CM) subsystem is based on the industry standard 32-bit Arm Cortex-M4 CPU and features a wide variety of communication peripherals as listed below:
Targeting performance and flexibility, the connectivity manager is based on 125 MHz Cortex-M4 architecture and provides a variety of integrated memories including its own Flash Bank. The primary goals of the Connectivity Manager (CM) are to:
For details on the Connectivity Manager (CM), see the TMS320F2838x Microcontrollers Technical Reference Manual.