SPRACU1A October 2020 – June 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Table 2-2 shows the parameters of the JEDEC DDR4 devices compatible with this interface. Generally, the DDR4 interface is compatible with all JEDEC-compliant DDR4 SDRAM devices in x8 or x16 widths.
Number | Parameter | MIN | MAX | UNIT |
---|---|---|---|---|
1 | JEDEC DDR4 data rate(2)(3) | 1600 | MT/s | |
2 | JEDEC DDR4 device bit width | x8 | x16 | Bits |
3 | JEDEC DDR4 device count(1) | 1 | 2 | Devices |