SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 7-1 shows that the IO of the processor supporting media independent interfaces are powered by the Dual-voltage IO rails.
Peripheral Instance | Media Independent Interface Type | Interface Instance | Dual-Voltage IO Supply |
---|---|---|---|
CPSW3G | RGMII | RGMII1 | VDDSHV1 and VDDSHV2 |
RGMII2 | VDDSHV2 | ||
RMII | RMII1 with IOSET1 | VDDSHV2 | |
RMII1 with IOSET2 | VDDSHV1 | ||
RMII2 | VDDSHV1 | ||
PRU_ICSSG0 | RGMII | RGMII1 | VDDSHV1 |
RGMII2 | VDDSHV1 | ||
MII | MII1 | VDDSHV1 | |
MII2 | VDDSHV1 | ||
PRU_ICSSG1 | RGMII | RGMII1 | VDDSHV2 |
RGMII2 | VDDSHV2 | ||
MII | MII1 | VDDSHV2 | |
MII2 | VDDSHV2 |
It is recommended to connect the same supply rail to VDDSHV1 and VDDHSV2 (Dual-voltage IO) supplies and IO supply rail of the attached device.
VDD (core voltage) for the attached device can be powered from an independent supply rail.