SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Provision for parallel pulls, pull polarity and pull values are based on the specific peripheral connectivity recommendations, recommendations for improved processor performance and relevant interface or standards requirements. EVM or SK implementation can be followed when standards or requirements for the interfaces are not available.
EVM or SK pull values can be used as a starting point and designers can choose the appropriate pull values based on the processor and attached device recommendations or specific board design implementation.