SPRACU8B August 2021 – January 2023 AM68 , AM68 , AM68A , AM68A , AM69 , AM69 , AM69A , AM69A , DRA821U , DRA821U , DRA829V , DRA829V , TDA4VM , TDA4VM
The optimal IO settings may vary from system to system due to board layout and routing differences, even if the systems utilize the same processor and DDR. Thus, it is important to perform simulations as described in the Jacinto7 LPDDR4 Board Design and Layout Guidelines and analyze the waveforms to identify the settings which give the best margins. This procedure may require several iterations of simulations before discovering the best settings. As a general starting point, you can select drive strength and termination settings to match the trace impedance on the PCB. For more information on performing the simulations, see the Jacinto7 LPDDR4 Board Design and Layout Guidelines.