SPRACV2 November 2020 AWR1843 , AWR2243
Simple single-chip applications in interference-free environments, which are concerned only with inter-channel imbalances can continue to use the device’s self-calibrations (RF INIT as well as run time calibrations) in-field fully. But for those single-chip applications where stability of absolute phase is also desired, devoid of abrupt jumps, and for cascade sensors, where inter-channel balance across all devices is desired, this note has documented the necessary recommendations. It has also provided information on TX phase shifter accuracy and improvement methods.