SPRACV3 December 2020 AM6412 , AM6422 , AM6442
Transmitter IO allows de-emphasis options as per PCIe3.0 guidelines.
Preset Number (see Note (1)) | Preshoot (dB) | De-Emphasis (dB) | C-1 | C+1 | Va.Vd | Vb/Vd | Vc/Vd |
---|---|---|---|---|---|---|---|
P4 | 0.0 | 0.0 | 0.000 | 0.000 | 1.000 | 1.000 | 1.000 |
P1 | 0.0 | -3.5 ±1 dB | 0.000 | -0.167 | 1.000 | 0.668 | 0.668 |
P0 | 0.0 | -6.0 ± 1.5 dB | 0.000 | -0.250 | 1.000 | 0.500 | 0.500 |
P9 | 3.5 ± 1 dB | 0.0 | -0.166 | 0.000 | 0.688 | 0.688 | 1.000 |
P8 | 3.5 ± 1 dB | -3.5 ±1 dB | -0.125 | -0.125 | 0.750 | 0.500 | 0.750 |
P7 | 3.5 ± 1 dB | -6.0 ± 1.5 dB | -0.100 | -0.200 | 0.800 | 0.400 | 0.600 |
P5 | 1.9 ± 1 dB | 0.0 | -0.100 | 0.000 | 0.800 | 0.800 | 1.000 |
P6 | 2.5 ± 1 dB | 0.0 | -0.125 | 0.000 | 0.750 | 0.750 | 1.000 |
P3 | 0.0 | -2.5 ± 1 dB | 0.000 | -0.125 | 1.000 | 0.750 | 0.750 |
P2 | 0.0 | -4.4 ± 1.5 dB | 0.000 | -0.200 | 1.000 | 0.600 | 0.600 |
P10 | 0.0 | See note (2) | 0.000 | See note (2) | 1.000 | See note (2) | See note (2) |
Full-Swing Mode | Reduced Swing Mode | |
---|---|---|
000 | No margining (FS) | 61% FS |
001 | 87% of FS | 53% of FS |
010 | 76% of FS | 44% of FS |
011 | 63% of FS | 39% of FS |
100 | 50% of FS | 31% of FS |
101 | 37% of FS | 22% of FS |
110 | 26% of FS | 14% of FS |