SPRACX7 April   2021 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP

 

  1.   Abstract
  2.   Trademarks
  3. 1Sensor RF Performance Validation
    1. 1.1 Basic Power-on Checks
    2. 1.2 Factory Calibrations
      1. 1.2.1 Antenna Beam Tilt Measurement
      2. 1.2.2 Range Bias and Receiver Channel Gain/Offset Compensation
    3. 1.3 Parametric Tests
      1. 1.3.1 Transmitter-Receiver Loopback SNR
    4. 1.4 Golden Sensor Unit
  4. 2Low-Cost Manufacturing Setup
    1. 2.1 Hardware
      1. 2.1.1 Low Cost Bench Top Anechoic Chamber
    2. 2.2 Software
  5. 3Advanced Test Setup
    1. 3.1 Target Simulator Setup
  6. 4References

Sensor RF Performance Validation

Described below are the basic production checks done on a radar module at high-level:

  • Basic power-on checks
    • Current drawn at power up
    • Digital Interface checks
  • Factory Calibrations
    • Antenna beam tilt measurement
    • Range bias and receiver channel gain/offset compensation
  • Parametric checks – Corner Reflector setup
    • Transmitter-receiver loopback SNR

Sensor performance validation can cover the entire range of sensor hardware and software subsystems. This document is not intended to serve as a reference for hardware bring up or validation. Instead, this section describes a high-level overview of the production line testing done on fully validated and characterized hardware to screen for issues on a production ready sensor. These issues generally arise from handling defects, environmental factors, assembly defects, and manufacturing defects.