SPRACZ7 January 2022 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
The F2837xD/S/07x allows up to twelve independent peripheral signals to be multiplexed on a single GPIO-enabled pin in addition to the CPU-controlled I/O capability. Each pin can be controlled by either a chosen peripheral or the CPU. There are six I/O ports; Port A consists of GPIO0-GPIO31, Port B consists of GPIO32-GPIO63, Port C consists of GPIO64-GPIO95, Port D consists of GPIO96-GPIO127, Port E consists of GPIO128-GPIO159 and Port F consists of GPIO160-GPIO168. The analog signals on this device are multiplexed with digital inputs. These analog I/O (AIO) pins do not have digital output capability and they are assigned to a single port.