Table 2-7 contains the routing specifications for DQS, DQ,
and DM routing groups. Each byte lane is routed and
matched independently.
To use length
matching (in mils) instead of time delay (in ps),
multiply the time delay (in ps) limit by 5. The
microstrip routes propagate faster than stripline
routes. A standard practice when using length
matching is to divide the microstrip length by 1.1,
to achieve a compensated length to normalize the
microstrip length with the stripline length and to
align with the delay limits provided (see Section 1.5).
Table 2-7 Data Group Routing Specifications
Number |
Parameter |
MIN |
MAX |
UNIT |
DRS31 |
BYTE0 length |
|
500 |
ps
(10) |
DRS32 |
BYTE1 length |
|
500 |
ps |
DRS36 |
DQSn+ to DQSn- skew |
|
0.4 |
ps |
DRS37 |
DQSn to DQn skew (2)(3) |
|
2 |
ps |
DRS38 |
Vias per trace |
|
2
(1) |
vias |
DRS39 |
Via count difference |
|
0
(9) |
vias |
DRS310 |
Center-to-center BYTEn to other DDR4 trace
spacing (5) |
4 |
|
w
(4) |
DRS311 |
Center-to-center DQn to other DQn trace spacing
(6) |
3 |
|
w
(4) |
DRS312 |
DQSn center-to-center spacing (7)(8) |
See notes below |
|
DRS313 |
DQSn center-to-center spacing to other
net |
4 |
|
w
(4) |
(1) Max value is based upon
conservative signal integrity approach. This value
could be extended only if detailed signal
integrity analysis of rise time and fall time
confirms desired operation.
(2) Length matching is only done
within a byte. Length matching across bytes is
neither required nor recommended.
(3) Each DQS pair is length
matched to its associated byte.
(4) Center-to-center spacing is
allowed to fall to minimum 2w for up to 500 mils
of routed length (only near endpoints).
(5) Other DDR4 trace spacing means
other DDR4 net classes not within the byte.
(6) This applies to spacing within
the net classes of a byte.
(7) DQS pair spacing is set to
ensure proper differential impedance.
(8) The user must control the
impedance so that inadvertent impedance mismatches
are not created. Generally speaking,
center-to-center spacing should be either 2w or
slightly larger than 2w to achieve a differential
impedance equal to twice the single-ended
impedance, Zo, on that layer.
(9) Via count difference may
increase by 1 only if accurate 3-D modeling of the
signal flight times – including accurately modeled
signal propagation through vias – has been applied
to ensure DQn skew and DQSn to DQn skew maximums
are not exceeded.
(10) PCB track length shown as ps
is a normalized representation of length. 1 ps can
be equated to 5 mils as a simple transformation.
This is stripline equivalent length where velocity
compensation must be used for all segments routed
as microstrip track.