SPRAD06B March 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1
Skew within the DQS and DQ/DM net classes directly reduces setup and hold margin for the DQ and DM nets. Thus, this skew must be controlled. Routed PCB track has a delay proportional to its length. Thus, the length skew must be managed through matching the lengths of the routed tracks within a defined group of signals. The only way to practically match lengths on a PCB is to lengthen the shorter traces up to the length of the longest net in the net class and its associated clock pair, DQSP, and DQSN. Consider Z-axis delays (VIAs) with accurate stackup information during analysis.