SPRAD09A December 2021 – July 2022 DRA821U , DRA821U-Q1
The process is broken down into seven steps. Follow the steps exactly.
Understand this:
Regarding the boot switch jumper setting on the DRA821U EVM, see Table 3-1.
WKUP Bootmode | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 |
---|---|---|---|---|---|---|---|---|
DIP SW9 | (SW9.1) | (SW9.2) | (SW9.3) | (SW9.4) | (SW9.5) | (SW9.6) | (SW9.7) | (SW9.8) |
SD Boot (Default) | OFF | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
eMMC | OFF | ON | OFF | OFF | OFF | OFF | OFF | OFF |
OSPI | OFF | ON | OFF | OFF | OFF | OFF | OFF | OFF |
UART | OFF | ON | ON | ON | OFF | OFF | OFF | OFF |
USB | OFF | OFF | ON | OFF | OFF | OFF | OFF | OFF |
No Boot | OFF | ON | ON | ON | OFF | OFF | OFF | OFF |
Main Bootmode | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|---|---|---|---|---|---|---|---|
DIP SW8 | (SW8.1) | (SW8.2) | (SW8.3) | (SW8.4) | (SW8.5) | (SW8.6) | (SW8.7) | (SW8.8) |
SD Boot (Default) | ON | OFF | OFF | OFF | OFF | OFF | ON | OFF |
eMMC | ON | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
OSPI | OFF | OFF | OFF | OFF | OFF | ON | ON | OFF |
UART | OFF | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
USB | ON | OFF | OFF | OFF | OFF | OFF | OFF | OFF |
No Boot | ON | OFF | OFF | OFF | ON | OFF | OFF | OFF |
There are boot switches need to be matched correctly in each step as shown above. Two boot switch settings are summarized in this document: one is the SD card switch and one is the xSPI switch.
In the step2:
The switch setting in each step should be marked.