SPRAD34B July 2023 – October 2023 MSPM0G1507
Table 6-3 and Table 6-4 shows the 3-phase sensorless FOC design performance with the following motors tested.
Sensorless FOC Design Specifications
MCU | CPU Clock (MHz) | Cortex | Current sensing | Total workload | Total code (Kb) | Total SRAM (kB) |
---|---|---|---|---|---|---|
MSPM0G | 80 | M0 | 2 Shunt | 55% | 12.8 | 1.64 |
Motor Performance
LVSERVOMTR | LVBLDCMTR | |
---|---|---|
Closed loop speed range (RPM) | 200 – 4500 RPM | 280 – 5830 RPM |
Max electrical frequency range (kHz) | 265 Hz | 389.5 Hz |
Speed accuracy error | <1% | <1% |
PWM frequency (kHz) | 15 kHz | 15 kHz |
Maximum power (W) | approximately100-400 W | approximately100-400 W |