SPRAD34B July   2023  – October 2023 MSPM0G1507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Getting Started With MSPM0 Motor Control
  6. 3Brushed-DC Motor Control
    1. 3.1 Background
    2. 3.2 Software Architecture
    3. 3.3 Block Diagrams
      1. 3.3.1 H-Bridge Motor Driver
      2. 3.3.2 H-Bridge Gate Driver
    4. 3.4 Hardware Support
    5. 3.5 Software Support
    6. 3.6 Evaluating Brushed-DC with MSP Motor Control SDK
  7. 4Stepper Motor Control
    1. 4.1 Background
    2. 4.2 Software Architecture
    3. 4.3 Block Diagrams
    4. 4.4 Hardware Support
    5. 4.5 Software Support
    6. 4.6 Evaluating Stepper With MSP Motor Control SDK
  8. 5BLDC Sensored Trap Control
    1. 5.1 Background
    2. 5.2 Software Architecture
    3. 5.3 Block Diagrams
    4. 5.4 Hardware Support
    5. 5.5 Software Support
    6. 5.6 Evaluating Sensored Trap with MSP Motor Control
  9. 63-Phase Sensorless FOC Control
    1. 6.1 Background
    2. 6.2 Software Architecture
    3. 6.3 Block Diagrams
      1. 6.3.1 MSPM0Gx10x and Gate Driver with Analog/MOSFET Integration
      2. 6.3.2 MSPM0Gx50x Analog Integration and Gate Driver
    4. 6.4 Hardware Support
    5. 6.5 Software Support
    6. 6.6 Evaluating Sensorless FOC with MSP Motor Control
    7. 6.7 Sensorless FOC Performance
  10. 7References
  11.   Revision History

H-Bridge Gate Driver

MSPM0L1xxx can support 2 PWM control for a gate driver with optional inline or low-side current sensing to drive high power, higher voltage BDC motors with closed-loop torque control. These gate drivers provide current to drive 4 external N-type MOSFETs, which have higher current and temperature ratings compared to integrated MOSFETs. These system architectures are used in high-power automotive applications such as power modules, door modules, windows, sunroofs, trunks, and other body applications. A low-cost MSP MCU provides the PWM, GPIO, SPI communication interface, and analog integration to support these H-bridge gate drivers.

As shown in Figure 3-4, the signals used in H-bridge gate driver with inline current sense amplifiers are:

  • 4-PWM signal with adjustable duty cycle and pulse width (PWM)
  • Low-power mode signal for drivers with sleep mode pin (nSLEEP)
  • Optional SPI read/write interface (for drivers with SPI interface)
  • Logic-low fault signal from driver (nFAULT)
  • CSA reference (VREF)1
  • Optional low-side current sense from shunt resistor2

(1) CSA reference voltage can be output using 8-bit DAC from the integrated COMP.

(2) Current sense can be realized using integrated COMP or OPA. Both COMP and OPA available in MSPM0L130x only.

GUID-20230411-SS0I-QRWX-7L78-RH7JCBKWPGDK-low.svg Figure 3-4 Block Diagram of Brushed-DC Motor Control Using MSPM0L1xxx and H-Bridge Gate Driver With Inline Current Sense Amplifiers