The main features of the MSPM0 BLDC
Sensored Trap Control designs include:
- 6 PWM control with complimentary
outputs, adjustable dead band up to 2 µs, and PWM frequency up to 200 kHz
- Adjustable 0-100% duty cycle
control
- Braking and direction
control
- Bus voltage, phase voltage, and
phase current monitoring
- SPI read/write to configure
driver settings and diagnose driver faults (optional)
- Software overcurrent and
Overvoltage/Undervoltage detection