SPRAD34B July 2023 – October 2023 MSPM0G1507
In lower voltage FOC applications, many gate driver or motor driver devices integrate up to three current sense amplifiers with programmable gain, which offloads analog requirements from the MSPM0Gx device. MSPM0Gx10x devices without analog integration are available in packages as small as VSSOP-20 and 24-VQFN to reduce system size and provide low cost. MSPM0 can accurately sense the motor phase voltage, bus voltage, current, and speed quickly to provide feedback to the FOC algorithm using 12-bit simultaneous sampling 4-Mbps ADCs. This topology is designed for FOC applications that are low-cost and small form factor, such as pumps, fans, blowers, and small appliances.
As shown in Figure 6-7, the signals used this system topology are: