SPRAD45A July   2022  – October 2024 AM623 , AM625

 

  1.   Abstract
  2.   2
  3.   Trademarks
  4. 1Introduction
  5. 2Processor Core Benchmarks
    1. 2.1 Dhrystone
    2. 2.2 CoreMark®-Pro
    3. 2.3 Fast Fourier Transform
    4. 2.4 Cryptographic Benchmarks
  6. 3Compute and Memory System Benchmarks
    1. 3.1 Memory Bandwidth and Latency
      1. 3.1.1 LMBench
      2. 3.1.2 STREAM
    2. 3.2 Critical Memory Access Latency
    3. 3.3 UDMA: DDR to DDR Data Copy
  7. 4Graphics Processing Unit Benchmarks
    1. 4.1 Glmark2 and Kanzi
    2. 4.2 GFXBench5
  8. 5Summary
  9. 6References
  10. 7Revision History

Cryptographic Benchmarks

The AM62x Linux SDK includes an openssl cryptographic library that can used by applications. The library is also used by some HTTPS, ssh, and netconf implementations to get access to optimized implementation of cryptographic functions. For the highest performance, the higher-level interface provided by the EVP library needs to be used. A set of selected benchmarks of software observed performance run on AM62x is shown in Table 2-4. Command run was openssl speed -elapsed -evp <cryptographic mode> -multi 4. This is utilizing all four A53 cores using four threads.

Table 2-4 Symmetric Cryptography and Secure Hash in Mbit/s
Frame Size (bytes)
16 64 256 1024 8192 16384
aes-128-gcm 2080 5944 11300 14772 16084 16128
aes-256-gcm 1956 5453 9966 12684 13668 13720
aes-128-ctr 215 481 1815 6181 21258 25584
sha256 14 58 227 868 5144 8193
sha512 14 57 203 655 1717 1932
chacha20-poly1305 1196 2550 5101 5824 6154 6173

Further quad A53 core benchmarks for public key cryptography are shown in Table 2-5. Tests can be run with command openssl speed -elapsed <algorithm> -multi 4 .

Table 2-5 Public Key Cryptography Benchmarks
RSA size 512 1024 2048 3072 4096
sign/second 13469 2892 443 146 65
verify/second 166015 57372 16521 7646 4382
ECDSA curve nistp224 nistp256 nistp521 nistk233 nistb233
sign/second 927 4075 185 706 690
verify/second 1468 6735 260 378 370