SPRAD59 October 2023 TMS320F280039
The overall transmission process is largely identical between DCAN and MCAN modules. The differences stem primarily from how the Message RAM is laid out and utilized. Also, MCAN frames can be longer and employ two different bit-rates. Once configured appropriately, the module takes care of bit-rate switching and handling the larger payload. No code intervention is needed at that point.