This application note intends to serve as a guide for hardware designers creating PCB systems based on the AM273x family of MCU devices. This document serves to integrate device-specific schematic and PCB layout recommendations and examples from the AM273x evaluation modules (EVM), the TMDS273GPEVM, with the AM273x Sitara™ Microcontroller Data Sheet, AM273x Sitara™ Microcontroller Technical Reference Manual and other collateral documents and tools, as shown in Section 12.
Project collateral and source code discussed in this application note can be downloaded from the following link https://www.ti.com/lit/zip/sprad61.
All trademarks are the property of their respective owners.
The AM273x family of microcontrollers is a highly-integrated, high performance microcontroller based on the Arm Cortex-R5F and a C66x floating-point DSP cores. The device enables Original-Equipment Manufacturers (OEM) and Original-Design Manufacturers (ODM) to quickly bring to market devices with robust software support, rich user interfaces, and high performance, through the maximum flexibility of a fully integrated, mixed processor solution. A typical AM273x based design is shown in Figure 1-1. This diagram is excerpted from the AM273x EVM (TMDS273GPEVM) system block diagram. As can be seen below the AM273x devices offer designers a wide range of digital connectivity, audio, radar and analog sensor feedback options.
To quickly achieve a working system with the numerous cores peripherals and pin multiplexing options available on the AM273x MCU, this document should be referenced along with the other key AM273x collateral references. These include:
Acronym | Description |
---|---|
EVM | Evaluation Module. Referencing TI PCB assemblies such as the AM273x GP EVM (TMDS273GPEVM) |
PDN | Power Distribution Network. The active and passive components providing regulated power to a load such as the AM273x MCU power pins. |
EMI | Electromagnetic Interference |
PI | Power Integrity |
SI | Signal Integrity |
BOM | Bill of Materials |