SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
On the AM273 GPEVM, the 1.8 V plane is located on layer 10 from the output of the PMIC to the current sense shunt resistor located on layer 1. From the shunt resistor, the 1.8 V plane is routed on layer 6 to the AM273 device where the vias connect to the BGA ball pads on the top layer and the decoupling capacitors on the bottom layer.