SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
This section outlines the latest estimates of the AM273x power consumption on a per device power net basis. These values may change as more power modeling and characterization is performed. This data can be used to scale peak DC-DC conversion power margin, perform IR drop analysis of the PCB layout, and help with thermal loading analysis.
These estimates are based on initial power simulations of the device. For the latest characterized, peak power numbers, see the AM273x Sitara™ Microcontroller Data Sheet.
Also, a use-case based power estimation tool (PET) is provided for the AM273x MCU. This tool can help further bound the peak power based on specific core and peripheral utilization duty-cycle.
Device Supply | V | Average Power (mW) | Average Current (mA) | Peak Current (mA) | Comments |
---|---|---|---|---|---|
VDD | 1.2 | 693 | 576 | 2315 | 1.2-V Core Digital Power |
VDD_SRAM | 1.2 | 3 | 3 | 75 | 1.2-V SRAM Power |
VIOIN | 1.8 or 3.3 | 12 | 4 | 74 | 1.8-V or 3.3-V Digital I/O Power |
VIOIN_18 | 1.8 | 0 | 0 | 1 | 1.8-V Digital I/O Power |
VIOIN_18CLK | 1.8 | 32 | 18 | 18 | 1.8-V Clocking Power |
VIOIN_18ADC | 1.8 | 3 | 2 | 2 | 1.8-V ADC Power |
VIOIN_18CSI | 1.8 | 40 | 22 | 23 | 1.8-V CSI Power |
VIOIN_18LVDS | 1.8 | 125 | 69 | 70 | 1.8-V LVDS Power |
Device Peak Power | 908 | 694 | 2578 |