SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
The following general routing recommendations should be followed throughout an AM273x PCB design. The 45nm LVCMOS process I/O can produce relatively fast edge-rates. Without transmission-line effects planned for, this can result in severe overshoot/undershoot even with relatively short traces on the PCB.
These uncontrolled level transitions can damage associated components by presenting attached I/O with over/under-voltage conditions. Additionally, these uncontrolled transitions can radiate excessively which creates cross-talk and EMI compliance problems.
To mitigate these problems: