SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
The AM273x MCU is packaged in either a ZCE0285A 285 ball, 0.65mm pitch, 19 x 19 NFBGA array [1] with select balls strategically removed or a NZN0225 225 ball 0.8mm pitch 15 x 15 full NFBGA array. The strategically removed balls on the ZCE package allow for easier escape routing by allowing for more and larger vias to be placed underneath the package. The larger pitch on the NZN package allows for larger trace and clearance routing rules in escape routing.