SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
The AM273x GP EVM integrates a Power Management Integrated Circuit (PMIC) based power solution that may be used as a reference solution for some systems. The solution consists of a LM63625 voltage converter pre-regulator and a LP877451 PMIC to generate the MCU core, SRAM, system digital and analog I/O power. A TPS73501 Low Drop Out (LDO) regulator is used for the Ethernet PHY.
The power good generation circuits available on the PMIC and DC-DC regulators should be combined to a single line and used to drive the reset (nRESET) of the AM273x device.