SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
The start-on-power (SOP) signals are used to latch in the selected boot mode into the AM273x device. During the NRESET rising edge (low to high logic transition) the SOP[4:0] signals are sampled. The resulting 5 bits are used to select the XTAL Frequency and to branch the boot ROM into the selected boot mode. Not all combinations are supported. For a full description of the SOP pin states and supported boot modes, see the AM273x Sitara™ Microcontroller Data Sheet.