SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
The AM273 GPEVM and ZCE/NZN 4 Layer Escape Routing Examples show PTH via only construction. Via-in-pad construction can also be used to provide minimal decoupling capacitor mounting distance from the BGA. This results in a more optimal power distribution network at the cost of additional fabrication cycle time per PCB.
EVM | Via Type | Via Diameter (mils) | Via Drill (mils) |
---|---|---|---|
AM273 GPEVM | PTH | 18.000 | 8.000 |
AM273x ZCE 4 Layer Escape Routing Example | PTH | 18.000 | 8.000 |
AM273 NZN 4 Layer Escape Routing Example | PTH | 18.000 | 8.000 |