SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
The AM273x primary clock interface, CLKM and CLKP (ZCE pins U1 and V1, NZN pins N1 and P2), can be sourced from either an attached crystal or a single-ended oscillator output. The attached crystal should be a fundamental mode crystal operating at 40 MHz. If operating from a single-ended oscillator output, the CLKP pin should be connected to the oscillator and the CLKM pin must be connected to ground. In oscillator input mode, the CLKP pin can be tied to either a 1.8 V DC-coupled square wave or AC-coupled sine wave oscillator. For full crystal and oscillator input requirements, see the AM273x Sitara™ Microcontroller Data Sheet.
Additional clock inputs for the AM273x include: