SPRAD61A March 2023 – November 2023 AM2732 , AM2732 , AM2732-Q1 , AM2732-Q1
Each SOP[n] signal is multiplexed with different peripheral functional mode signals as well. For more information, see the signal description tables in the AM273x Sitara™ Microcontroller Data Sheet. The SOP signal descriptions are excerpted below.
Pin Number - ZCE | Pin Number - NZN | Primary Pinmux Signal | SOP Mode Signal |
---|---|---|---|
D6 | C6 | TDO | SOP[0] |
E17 | C14 | MSS_MIBSPIB_CS2 | SOP[1] |
F1 | D3 | PMIC_CLKOUT | SOP[2] |
V9 | P4 | MSS_UARTB_TX | SOP[3] |
W2 | R4 | MSS_UARTA_TX | SOP[4] |
Because of this SOP/functional-mode multiplexing additional care must be taken in schematic and layout to ensure that the SOP mode selection resistors, jumpers or switch paths are routed in such a way that the SOP mode branches do not present inductive stubs to the functional mode signal paths. Failing to take care of this may result in non-functional interfaces during normal operation.
In the AM273x GPEVM design this SOP mode isolation is accomplished by including a 10KΩ resistor in the SOP signal path for SOP[2:0]. For SOP[4:3], the 10KΩ pulldown resistor setting the SOP bit to 0 does not impact the function of the UART TX lines, so no isolating 10KΩ resistor is necessary. Ideally, the resistor is placed such as one pad is as close to the AM273x BGA pad and in-line with the functional mode path. This creates a layout where the additional stub length necessary to breakout the SOP path will only minimally impact the functional mode operation of the signals.