SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
When selecting a crystal, the board designer must consider the temperature and aging characteristics based on the worst case operating environment and expected life expectancy of the board. Verify the crystal load and the crystal load cap value including the PCB capacitance (for MCU_OSC0) used matches the data sheet recommendations. The selection of crystal load should allow for selection of a standard cap value. Mismatch in value could introduce clock frequency PPM errors.
For more information, see the [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1 / AM620-Q1 Custom board hardware design – Queries regarding Crystal selection. This is a generic FAQ and can also be used for AM62A7 / AM62A3 family of processors.
For more information, refer the MCU_OSC0 Crystal Circuit Requirements and WKUP_LFOSC0 Crystal Electrical Characteristics tables of the device-specific data sheet.
It is recommended to verify the crystal selection with the crystal manufacturer as required.