SPRAD85A March 2023 – September 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
For more details about the processor boot mode options, see above Section 2.2.
Boot mode configurations for processor are latched at the rising edge of PORz_OUT. The device configuration and boot mode input pins have alternate multiplexed functions. After the status (level) on these pins are latched into the configuration registers, these pins are available to be used for the alternate functions. The PORz_OUT reset status output indicates latching of boot mode configuration. PORz_OUT optionally can be used for latching the pin strap configuration for attached devices.